PTQ 0,3/ 2-2,5 THR R32 - PCB terminal block
1702610

product line COMBICON Terminals XS
cross section 0.34 mm2
pitch 2.5 mm
connection method Displacement connection
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape

Printed circuit board terminal, nominal current: 4 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTQ 0,3/..-THR, pitch: 2.5 mm, connection method: Displacement connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Zigzag pinning W, Solder pin [P]: 2 mm, number of solder pins per potential: 1, type of packaging: 32 mm wide tape. Suitable for CAT5

Product details









Compatible products



Your advantages

Connection without conductor pretreatment for huge time savings
Finger-operated QUICKON insulation displacement connection enables repeated conductor connection
Designed for integration into the SMT soldering process
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Anti-rotation pins reduce the mechanical strain on the soldering spots
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801