cULus Recognized
Approval ID: E60425-20110524Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 27 A | 24 - 10 | ||
C | ||||
600 V | 27 A | 24 - 10 |
VDE approval of drawings
Approval ID: 40041250Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 41 A | 0.2 - 6 |