El contenido que está viendo se ha elaborado a la medida de México. Ver contenido de Estados Unidos | Seleccionar otro país

LPT 2,5/ 5-5,0 - PCB terminal block
1190300

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: LPT 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
Clear lever positions provide reliable feedback on opened or closed clamping spaces
Defined contact force ensures that contact remains stable over the long term
Time-saving push-in connection when lever is closed
Intuitive operation, thanks to a color-coded actuation lever