cULus Recognized
Approval ID: E60425-20181123Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 24 - 14 | ||
Use group F | ||||
300 V | 15 A | 24 - 14 | ||
Use group D | ||||
300 V | 10 A | 24 - 14 |
IECEE CB Scheme
Approval ID: DE1-69584Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
320 V | 18 A | 0.2 - 2.5 |
VDE Zeichengenehmigung
Approval ID: 40060011Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
320 V | 18 A | 0.2 - 2.5 |