FKDSO 2,5 HV/3-R7,5KMGYTP11-13 - PCB terminal block
1656012

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: FKDSO 2,5 HV/..-R, pitch: 7.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, Pin layout: Linear pinning, Solder pin [P]: 3.53 mm, number of solder pins per potential: 1. Printed version, item with pin output on the right

Product details









Compatible products


Your advantages

Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Defined contact force ensures that contact remains stable over the long term
Push-in technology for quick and easy wiring
Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices