MCV 1,5/ 6-G-3,5 OG - PCB header
1095532

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 1.5 mm2, color: orange, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 6, product range: MCV 1,5/..-G, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known mounting principle allows worldwide use
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies