cULus Recognized
Approval ID: E60425-19931012| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Only rigid conductors | 300 V | 10 A | 24 - 16 | |
| Standard | 300 V | 8 A | 24 - 16 | |
| D | ||||
| Only rigid conductors | 300 V | 10 A | 24 - 16 | |
| Alternative 1 | 300 V | 8 A | 24 - 16 | |