FLKM-D15 SUB/S/AN-I/O/S95
-
Passive module
2289492
VARIOFACE interface module, for Siemens SIMATIC® S5-95U, analog inputs/outputs (to adapt a 15-position D-SUB pin strip to screw terminal blocks)
Product details
Product type | Interface module |
Product family | VARIOFACE |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 125 V AC |
Max. current carrying capacity per branch | 2.5 A |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 15 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | D-SUB pin strip |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 67.5 mm |
Height | 90 mm |
Depth | 68 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 | |
DIN VDE 0160 (in parts) |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2289492 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | DK218S |
GTIN | 4017918057596 |
Weight per piece (including packing) | 121.32 g |
Weight per piece (excluding packing) | 121.32 g |
Customs tariff number | 85369099 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520