FLKM 14/KDS3-MT/PLC
-
Passive module
2290627
VARIOFACE interface module, for 8 channels, with knife disconnect terminal blocks and test sockets to the peripherals
Product details
| Product type | Interface module |
| Number of positions | 14 |
| No. of channels | 8 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | < 50 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 1 A |
| Max. total current of voltage supply | 3 A |
| Supported controller GE-FANUC 90-30 | |
| Suitable I/O card | IC693 MDL241 |
| IC693 MDL634 | |
| IC693 MDL645 | |
| IC693 MDL646 | |
| IC693 MDL732 | |
| IC693 MDL733 | |
| IC693 MDL740 | |
| IC693 MDL741 | |
| IC693 MDL742 | |
| Supported controller ALLEN-BRADLEY ControlLogix | |
| Suitable I/O card | 1756-IB32 |
| 1756-OB32 | |
| 1756-IN16 | |
| 1756-IB16 | |
| 1756-IC16 | |
| 1756-OB16E | |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 IBN |
| 1771 OBN | |
| Supported controller ALLEN-BRADLEY SLC 500 | |
| Suitable I/O card | 1746 OB16 |
| 1746 OV16 | |
| 1746 OG16 | |
| 1746 IA16 | |
| 1746 ITB16 | |
| 1746 IN16 | |
| 1746 IV16 | |
| 1746 ITV16 | |
| 1746 IG16 | |
| 1746 OB 32 | |
| 1746 OV 32 | |
| 1746 IB 32 | |
| 1746 IV 32 | |
| 1746 IB16 | |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-IDD 321 |
| TC-ODD 321 | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QX81 |
| QY81P | |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDI 353 |
| DDI 853 | |
| DAI 353 | |
| DAI 453 | |
| DDO 353 | |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | CPU 313C-2DP |
| CPU 314C-2DP | |
| CPU 314C-2PtP | |
| 6ES7321-1BH02-0AA0 | |
| 6ES7321-1BL00-0AA0 | |
| 6ES7322-1BH01-0AA0 | |
| 6ES7322-1BL00-0AA0 | |
| 6ES7323-1BH01-0AA0 | |
| 6ES7323-1BL00-0AA0 | |
| 6ES7321-1BH10-0AA0 | |
| 6ES7322-1BH10-0AA0 | |
| CPU 313C | |
| CPU 313C-2PtP | |
| Field level | |
| Connection method | Screw connection with disconnect knife |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Pitch | 2.54 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 67 mm |
| Height | 90 mm |
| Depth | 61 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide 6.6 green |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| IEC 60664A | |
| DIN VDE 0110 | |
| DIN VDE 0160 (in parts) |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2290627 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | DK2181 |
| GTIN | 4017918058159 |
| Weight per piece (including packing) | 158.3 g |
| Weight per piece (excluding packing) | 121.46 g |
| Customs tariff number | 85369099 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520