PPC 5315
-
Panel PC
2887441
Panel PC with touch screen and software keyboard, 15" display, 3 slots. Configurable: including processor, RAM, data storage, drives, power supply unit, and operating system.
Free download available.
Downloads
Product details
| Computer data | |
| Processor | Intel® Celeron® M ULV 800 MHz |
| Intel® Celeron® M 1 GHz | |
| Intel® Pentium® M 1.6 GHz | |
| Intel® Pentium® M 1.8 GHz | |
| Operating system | Windows XP, Windows XPe, Windows CE |
| RAM | 512 MB DDR |
| 1 GB DDR | |
| 2 GB DDR | |
| Data storage system | 3.5" HDD min. 160 GB (UDMA) |
| Slots | 2x PCI/ISA shared, 1x PCI |
| Optical drive | DVD burner |
| No CD-ROM | |
| Disk drive | FDD internal |
| Retain card | No retain card |
| System architecture | ads-X module standard |
| Optional keys | 5 additional keys (software keyboard, task change Alt+Tab, right mouse button, brightness, user-specific function) |
| Monitoring | Temperature, status LEDs at the front |
| Display | |
| Display type | 38.1 cm / 15"-TFT |
| Screen resolution | 1024 x 768 Pixel(s) (XGA) |
| Touch technology | Resistive industrial touch screen |
| Brightness | 250 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| Graphics card | Intel® 855 GME |
| Service life of battery | 3 ... 5 years (typ.) |
| Power consumption | 65 W ((typ.)) |
| Supply | |
| Power supply unit | 100 ... 240 V AC, 50/60 Hz |
| 24 V DC +/- 20 % | |
| Power consumption | max. 120 W At 24 V DC, 150 W with 230 V AC (65 watts (typical)) |
| Digital: | |
| Input voltage | 24 V DC 19 ... 29 V DC (or 230 V AC (100 ... 240 V AC)) |
| Interfaces | COM 1, COM 2, COM 3 (RS-232), 1x LPT, 1x DVI (VGA), 1x PS/2 mouse, 1x PS/2 keyboard, 3x USB |
| Optional 1x USB on front | |
| Monitor output | Analog monitor output max. 1280 x 1024 pixels |
| Network | 2x Ethernet (10/100 Mbps), RJ45 |
| Width | 390 mm |
| Height | 312 mm |
| Depth | 156 mm |
| External dimensions | |
| Width / Height / Depth | 390 mm / 312 mm / 156 mm |
| Installation dimensions | |
| Width / Height / Installation depth | 376 mm / 299 mm / 156 mm (For 230 V AC power supply unit. Maintain a ventilation area of 50 mm around the device.) |
| 380 mm / 299 mm / 156 mm (For 24 V DC power supply unit. Maintain a ventilation area of 50 mm around the device.) | |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | 5 °C ... 45 °C |
| Ambient temperature (storage/transport) | -20 °C ... 45 °C |
| Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Installation in front plate |
| Item number | 2887441 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 01 |
| Product key | DRBBAB |
| Weight per piece (including packing) | 11,120 g |
| Weight per piece (excluding packing) | 11,120 g |
| Customs tariff number | 84714100 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520