The Designline PPC15 1000 is a VESA-mounted, IP65-rated industrial PC with an LED backlit 15-inch LCD touch screen. An Intel® Atom™ E680T 1.6 GHz processor provides a balance of processing power and energy effiency. The fanless design and flexible VESA mounting scheme makes the DL PPC15 1000 a product that can be used in a wide variety of applications. A configurable COM port enables connections to legacy serial devices. The DL PPC15 1000 incorporates both a modern, ergonomic design along with the ruggedized characteristics expected in an industrial computer product.
DL PPC15 1000
-
Panel PC
2701665
IP65, VESA mounted, fanless industrial PC with LED-backlit 15-inch LCD display and single-touch resistive touch screen. Energy-efficient Intel® Atom™ processor. 2 GB RAM. HDD/SDD mass storage options with choice of operating system.
Free download available.
Downloads
Product details
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Atom™ E680T 1.6 GHz |
| Operating system | without operating system |
| Windows® Embedded Standard 7 (32-Bit) | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (32-bit), German | |
| Windows® 7 Ultimate SP1 (32-bit), Multi-language | |
| RAM | 2 GB DDR2 |
| Data storage system | without data storage |
| SSD (SLC), 16 GB | |
| SSD (SLC), 32 GB | |
| 2.5" SSD (MLC), 80 GB | |
| 2.5" SSD (MLC), 160 GB | |
| 2.5" HDD SATA, 320 GB | |
| Cooling | passive |
| Slots | without slots |
| Optical drive | without drive |
| Display | |
| Display type | 38.1 cm / 15"-TFT |
| Screen resolution | 1024 x 768 Pixel(s) (XGA) |
| Touch technology | Analog resistive, single-touch control |
| Display lighting type | LED |
| Brightness | 400 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| Color spectrum | 16.2 million colors |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC |
| Power supply unit | 24 V DC ±20 % |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | COMBICON |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interfaces | 1x COM (RS-232/422/485) |
| 5x USB 2.0 | |
| 1x Audio | |
| Monitor output | without |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® 82574IT |
| Width | 375 mm |
| Height | 315 mm |
| Depth | 60 mm |
| External dimensions | |
| Width / Height / Depth | 375 mm / 315 mm / 60 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | 0 °C ... 45 °C (with HDD) |
| -20 °C ... 55 °C (with SSD) | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock | 15g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Mounting type | VESA MIS-D |
| Item number | 2701665 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Weight per piece (excluding packing) | 4,318 g |
| Customs tariff number | 84714100 |
| Country of origin | TW |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
DL WALL MOUNT - Holder 2400013
-
DL ADAPTER PLATE VESA75-100 - Holder 2400014
-
DL 15 RITTAL ADAPTER - Mounting kit 2402681
-
DL 320 GB HDD KIT - Memory 2400028
-
DL 16 GB SSD KIT - Memory 2400029
-
DL 32 GB SSD KIT - Memory 2400030
-
DL 240 GB SSD KIT - Memory 1066254
-
DL 500 GB HDD KIT - Memory 1066250
-
DL HDD/SSD TRAY KIT - Removable hard drive tray 2400033
-
PC-PWR-FLTR-2 - Buffer module 2402941
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
Your advantages
Easy to maintain
LED backlight
Energy-efficient processor
Modern ergonomic design
Extended temperature rating
Configurable
Full IP65
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520