PLW 16-6/ 5-10 BDL1-PE - Panel feed-through terminal block
1287795

cross section 16 mm2
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: Push-lock connection, Push-in spring connection, number of positions: 5, load current: 41 A, cross section: 2.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 74.4 mm, color: gray

Product details









Compatible products



Your advantages

Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
Defined contact force ensures that contact remains stable over the long term
Time-saving push-in connection when lever is closed
Quick, tool-free mounting on the housing wall using a fixing wedge