IBS IP 400 ME-ELR R-3A FO
-
Motor starter
2734549
Electronic motor starter, fiber optic connection, electronic module without lower part of housing, 1-channel reversing starter, 4 digital inputs and 2 digital outputs, sheet steel housing, IP54 protection
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Type | Stand-alone |
Diagnostics messages | Mains failure, phase failure Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Motor connector not plugged in, motor temperature exceeded, thermistor line short-circuited Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Sensor supply failure Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Overcurrent Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Output stage cannot be controlled Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Module error during self test Message to the master |
Supply: Module electronics | |
Connection method | POWER-COMBICON |
Designation | Terminal strip X13 and X15 |
Number of positions | 2 |
Pg screw connection | Pg16R |
Supply voltage | 24 V DC (US1) |
Supply voltage range | 20 V DC ... 30 V DC (including ripple) |
Supply current | typ. 0.17 A (at US1 = 24 V; plus current of digital inputs/outputs) |
Ripple | Permissible ripple 3.6 Vpp within the permissible voltage range |
Max. current carrying capacity | 16 A |
Derating | from 30 °C 0.1A/K |
Digital: Digital inputs | |
Number of inputs | 4 |
Connection method | M12 connector, A-coded |
Connection technology | 3-, 4-conductor |
Number of positions | 5 |
Input voltage | 24 V DC (US1) |
Input voltage range "0" signal | -30 V ... 5 V (binary "0") |
Input voltage range "1" signal | 13 V ... 30 V (binary "1") |
Filter time | 3 ms |
Typical input current per channel | approx. 5 mA (for US1 = 24 V) |
INTERBUS remote bus (FO) | |
Connection method | F-SMA connector |
Transmission physics | Polymer fiber |
Diagnostic messages | |
Diagnostics | Mains failure, phase failure |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Motor connector not plugged in, motor temperature exceeded, thermistor line short-circuited |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Sensor supply failure |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Overcurrent |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Output stage cannot be controlled |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Module error during self test |
Message | Message to the master |
Dimensional drawing |
|
Width | 355 mm |
Height | 180 mm |
Depth | 100 mm |
Drill hole spacing | 386 mm |
Note on dimensions | Module electronics without lower part |
Technical data | |
Drill hole spacing | 386 mm |
Ambient conditions | |
Degree of protection | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (non-condensing) |
Note | Notes on operation Line protection for the network supply line, max. 20 A. Observe derating of the POWER-COMBICON connector |
Notes on operation Permitted network type TN network, TT network, IT network available on request | |
Air pressure (operation) | 86 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 86 kPa ... 106 kPa (up to 2000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Permissible humidity (operation) | 4 % ... 100 % (non-condensing) |
Permissible humidity (storage/transport) | 75 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Noise emission | Test of emitted interference, housing, in acc. with EN 50081-2:1993 EN 55011:1991 class A |
Air clearances and creepage distances | |
Air clearances and creepage distances | in accordance with EN 50178: 1998 |
Mounting type | Panel mounting |
Item number | 2734549 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 01 |
Product key | DRFAAA |
GTIN | 4017918910013 |
Weight per piece (including packing) | 3,342 g |
Weight per piece (excluding packing) | 3,262 g |
Customs tariff number | 85438999 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520