EMM W3/ 5-500 EX
-
Motor management
2963682
Product details
Product type | Electronic motor manager |
Operating mode | 100% operating factor |
Number of phases | 3 |
Mains type | 3-phase |
Test voltage input/output | 2.5 kV |
Supply | |
Input name | Device supply |
Nominal supply voltage | 24 V DC |
Supply voltage range with reference to UVN | 0.8 ... 1.2 |
Quiescent current | 80 mA |
Current consumption | 80 mA |
Protective circuit | Reverse polarity protection; Series polarity protection diode |
Surge protection | |
Operating voltage display | Green LED |
Error indication | Red LED |
Status display | LED (yellow) |
Supply | |
Input name | Supply voltage for 2 A digital outputs |
Nominal supply voltage | 24 V DC ±20 % |
Nominal input voltage UN | 24 V DC ±20 % |
Input voltage range in reference to UN | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Typical input current at UN | 2 A |
Control | |
Input name | Control input right/left |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
0.8 ... 1.2 | |
Typical input current at UN | 7 mA |
Current consumption | 7 mA |
Reaction time in normal load operation | < 25 ms |
Typical response time | < 25 ms |
Typical turn-off time | < 25 ms |
Reaction time in normal load operation | < 25 ms |
Status display | LED yellow, forward running (R), LED yellow, reverse running (L) |
Measurement | |
Input name | Voltage measuring input V1, V2, V3 |
Mains frequency | 45 Hz |
65 Hz | |
Typical input current at UN | 6 mA AC (At 550 V AC, per line) |
Current consumption | 6 mA (at 550 V AC) |
Protective circuit | Surge protection |
RC element; RC element | |
Measurement | |
Input name | Current measuring input L1/T1, L2/T2, L3/T3 |
Mains frequency | 50 Hz |
60 Hz | |
Typical input current at UN | max. 5 A |
Power measurement | |
Basic accuracy | ± 2 % (Of input value, type < ± 1 %, cosφ 0.7, tu 20 °C, I = 5 A) |
Power range | 0.1 kW ... 5 kW (x transformation ratio of external current transducers) |
Voltage measurement/star voltage | |
Basic accuracy | ± 2 % (Of end value, typ. < ±0.5 %) |
Voltage range | 0 V ... 318 V (Toward virtual star point) |
Current measurement | |
Basic accuracy | ± 2 % (Of end value, typ. < ±1 %) |
Current range | 0.25 A ... 5 A (x transformation ratio of external current transducers) |
Measuring via | Current transformer for any conductor current |
Switching outputs 2 A | |
Nominal output voltage | 24 V DC |
Nominal output voltage range (factor) | 0.8 ... 1.2 |
Continuous load current | 2 A |
Protective circuit | Reverse polarity protection |
Surge protection | |
short-circuit and overload proof | |
Acknowledging contacts O1-O4 | |
Note | The meaning of the acknowledgement outputs can be freely parameterized, see user manual |
Number of outputs | 4 |
Nominal output voltage | UVN - 1 V |
Continuous load current | 50 mA |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 10 |
Data | |
Interface | RS-232 |
Transmission speed | 19200 bit (baud) |
Width | 62 mm |
Height | 107 mm |
Depth | 120 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
safe isolation | |
Power station requirements | |
Standards/regulations | DWR 1300/ZXX01/DD/7080.8d |
EMC regulations | |
Standards/regulations | EN 61000-6-2 |
EN 61000-6-4 |
Assembly note | Can be aligned with > 20 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2963682 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | DK7511 |
Catalog page | Page 162 (IF-2011) |
GTIN | 4017918953096 |
Weight per piece (including packing) | 388.1 g |
Weight per piece (excluding packing) | 262.32 g |
Customs tariff number | 85438999 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520