KP HCS C-MED K16 C3 P8 - Membrane keypad
2203568

Membrane keypad, self-adhesive, silver conduction technology, 16 keys, embossed, 3 colors, connecting cable: 62 mm, with crimp female connector, pitch: 2.54 mm, operating temperature: -20°C ... 70°C

Product details








Compatible products


Your advantages

Easy integration into HCS series electronics housings
Membrane keypads in various sizes and colors for customized device designs
Customization of membrane keypad via configurator

Frequently asked questions


Can I also have the membrane keypad customized?

Yes, the membrane keypads can be customized using our configurator. You can access this configurator by simply entering the web code #0512 into the search field on our website. Alternatively, you can contact our service center. To do so, enter the we... View more

Yes, the membrane keypads can be customized using our configurator. You can access this configurator by simply entering the web code #0512 into the search field on our website. Alternatively, you can contact our service center. To do so, enter the web code #0685 into the search field on our website and use the contact form.

View less

Which tool is required for the assembly of the handheld housing?

A bladed PH 0 screwdriver is required for mounting the HCS. This can be found in the “Accessories” area or under item number 1212558. If a display is mounted, a Torx T6 is also required.