MM-EE-EEM-MA500
-
Measuring device
1484138
Multifunctional energy meter with Pulse output interface, used to measure electrical parameters up to 600 V, operating temperature up to +70 C
Product details
| Display | |
| Display type | LCD display, backlit, 2-color, multi-line |
| Electrical isolation | |
| Pollution degree | 2 |
| Supply | |
| Supply voltage range | 85 V AC ... 275 V AC |
| 120 V DC ... 380 V DC | |
| Power consumption | ≤ 10 VA |
| ≤ 2 W | |
| Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
| Measurement: Voltage | |
| Input voltage range | 87 V AC ... 600 V AC (Phase/phase (direct)) |
| Frequency range | 50 Hz ... 60 Hz (45 Hz ... 65 Hz) |
| Precision | 0.5 % |
| Measurement: Current | |
| Input current | 1 A (secondary) |
| 5 A (secondary) | |
| Measuring range | 1 A ... 9999 A (primary) |
| Measurement: Power | |
| Real energy (IEC 62053-21) | Class 1 |
| Reactive power (IEC 62053-23) | Class 2 |
| Current/voltage/power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 28 ... 12 |
| Tightening torque | 0.5 Nm |
| Pulse outputs | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M2 |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| Item dimensions | |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 73.4 mm |
| Ambient conditions | |
| Degree of protection | IP51 (Front) |
| IP20 (Connections) | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Mounting type | Panel mount |
| Mounting position | Front panel installation, horizontal |
| Item number | 1484138 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | CMCC11 |
| GTIN | 4063151922542 |
| Weight per piece (including packing) | 382.6 g |
| Weight per piece (excluding packing) | 382.6 g |
| Customs tariff number | 90283019 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27142330 |
| ECLASS-15.0 | 27142330 |
ETIM
| ETIM 9.0 | EC002301 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520