cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 15 A | 20 - 10 | ||
| C | ||||
| 600 V | 15 A | 20 - 10 | ||
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 16 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray/orange
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 15 A | 20 - 10 | ||
| C | ||||
| 600 V | 15 A | 20 - 10 | ||