PLD T/1AC/AS/2CON
-
LED light
2402992
LED light, 230 V AC, Neutral white, length: 362 mm, QUICKON connection, degree of protection: IP67, Wide distribution optic, Suitable for series connection of several lights
Product details
Compatible products
Your advantages
Impact strength IK-Code 06
Color temperature 5000 K
IP67 degree of protection
LED technology