C3 S4 A 450X620X210
   - 
  Junction box
    
      0899660
      
      
    
  
      Junction box, With flange plate fixing, below, left and right, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver-colored, 450 mm x 620 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking
Product details
Compatible products
Your advantages
Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
        Reduced assembly and approval effort thanks to ready-equipped terminal boxes
        Flange plates possible on four sides of the housing, including seal protection
        Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications