ME 35 UTM KMGY - Intermediate element
2854584

DIN rail housing, Intermediate element, for modular extension of the housing volume, tall design, with vents, width: 17.6 mm, height: 99 mm, depth: 74 mm, color: light gray (similar RAL 7035), cross connection: without bus connector, number of positions cross connector: not relevant

Product details









Compatible products



Your advantages

Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option