The intelligent Lumgate luminaire control unit is used to couple a light management system to tunnel luminaires. The luminaires are switched, dimmed, and monitored via analog interface and load relays. Suitable for installation in driver boxes or directly in the luminaire.
LUMGATE 277 2DI/2DOR/1AO
-
Luminaire control unit
2400328
Luminaire control unit for controlling LED drivers, 110 V ... 277 V input voltage, 2 relay outputs, 8 A load current, up to 8 LED drivers can be controlled, 10 V analog interface, measurement of load currents
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Gateways/Proxies |
| Product family | Stand-alone |
| Type | Stand-alone |
| Diagnostics messages | Bus error in INTERBUS |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Programming data | |
| ID code (dec.) | 51 |
| Input address area | 16 bit |
| Output address area | 16 bit |
| Maximum power dissipation for nominal condition | max. 2216 W |
| Supply: Module electronics | |
| Connection technology | Spring-cage connection |
| Supply voltage | max. 250 V AC (Class II / EN 61347) |
| Supply voltage range | 110 V AC ... 277 V AC -13 % ... +6 % (Following consultation with the manufacturer, Class I/UL 508) |
| Current consumption | max. 8 A (with active consumers) |
| Power consumption | 2 W (No-load) |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 2 (Open Collector) |
| Connection method | Header for PTSM connectors |
| Measurement: Current | |
| Nominal current IN | max. 8000 mA (internal) |
| Analog: | |
| Output name | Analog output |
| Connection method | Header for PTSM connectors |
| Number of outputs | 1 |
| D/A converter resolution | 8 bit |
| Current output signal | -20 mA (Current sink) |
| Permissible cable length | max. 0.5 m |
| Digital: | |
| Output name | Relay output |
| Connection method | Spring-cage connection |
| Number of outputs | 2 (AC General Use) |
| Protective circuit | Surge protection |
| Output voltage | 250 V AC (TRIAC protection of the N/C contact, load-free switching) |
| Output current | max. 8 A (max. 5 A per relay) |
| Nominal output voltage | max. 277 V AC (50 Hz ... 60 Hz) |
| Switching power | max. 2216 W |
| Supply | |
| Connection method | Spring-cage connection |
| Note on the connection method | Use copper wire, that is approved up to 80 °C. |
| Conductor cross-section, rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Stripping length | 8 mm |
| Input/output | |
| Connection method | PTSM connector |
| Note on the connection method | Use copper wire, that is approved up to 80 °C. |
| Conductor cross-section, rigid | 0.14 mm² ... 0.5 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 0.5 mm² |
| Conductor cross-section AWG | 24 ... 20 |
| Stripping length | 6 mm |
| Remote bus | |
| Transmission speed | 500 kBaud |
| Diagnostic messages | |
| Diagnostics | Bus error in INTERBUS |
| Dimensional drawing |
|
| Width | 110.9 mm |
| Height | 57.9 mm |
| Depth | 39 mm |
| Color | black (RAL 9005) |
| Material | ABS |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Degree of protection | IP20 (touch-proof (per manufacturer's declaration)) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 90 % (according to DIN EN 61131-2) |
| 5 % ... 95 % (up to 45°C in accordance with EN 60068-2-78:2013) | |
| Permissible humidity (storage/transport) | 5 % ... 90 % (according to DIN EN 61131-2) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms period, half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 150 Hz |
| Mounting type | Mounting on a surface (Mounting in the control box) |
| Item number | 2400328 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 02 |
| Product key | DREDIA |
| GTIN | 4055626043586 |
| Weight per piece (including packing) | 196.9 g |
| Weight per piece (excluding packing) | 186.9 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27111005 |
| ECLASS-15.0 | 27111005 |
ETIM
| ETIM 10.0 | EC000533 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b37ad01a-4b5e-47eb-9068-2077a5038fa9 |
Compatible products
-
IBS EINBC METER - Hybrid cable 2752107
-
SZS 0,4X2,0 - Screwdriver 1205202
-
IBS INBC METER - Installation remote bus cable 2723136
-
PTSM 0,5/ 5-P-2,5 - PCB connector 1778861
-
PTSM 0,5/ 5-P-2,5 WH - PCB connector 1704858
-
PTSM 0,5/ 6-P-2,5 - PCB connector 1778874
-
PTSM 0,5/ 5-PL-2,5 BK - PCB connector 1709446
-
PTSM 0,5/ 5-PL-2,5 WH - PCB connector 1709462
-
PTSM 0,5/ 6-PL-2,5 BK - PCB connector 1709447
Your advantages
Compact housing
AC power supply
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520