The terminal is designed for use within an Inline station. It is used to acquire digital signals.
    
  
  IB IL 24 DI 8
   - 
  Digital module
    
      2726227
      
      
    
  
      Inline, Digital input terminal, Digital inputs: 8 (EN 61131-2 type 1), connection technology: 2-, 3-, 4-conductor
Product details
Compatible products
Your advantages
Connection of sensors in 2-, 3-, and 4-conductor technology
        Diagnostic and status indicators
        Maximum permissible load current from the terminal: 2 A
        Maximum permissible load current per sensor: 250 mA
        8 digital inputs