ELR W3- 24DC/500AC- 0,4I
-
Hybrid motor starter
2297824
"4 in 1" three-phase solid-state reversing contactor with 24 V DC input, 0.4 A output current and adjustable overload shutdown
Product details
Product type | Hybrid motor starters |
Product family | CONTACTRON |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | safe isolation |
Overvoltage category | III |
Degree of pollution | 2 |
Number of phases | 3 |
Service life electrical | 3x 107 cycles |
Maximum power dissipation for nominal condition | 1.5 W |
Reversing frequency | ≤ 2 Hz |
Maximum power dissipation | 1.5 W |
Minimum power dissipation | 1.1 W |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 500 V |
Rated surge voltage | 6 kV |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 30 V DC |
Rated control supply current IS | 40 mA |
Protective circuit | Surge protection |
Reverse polarity protection |
Control | |
Input name | Control input right/left |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 30 V DC |
Rated actuating current IC | 5 mA |
Switching threshold | 9.6 V (“0” signal) |
19.2 V (“1” signal) | |
Typical response time | < 35 ms |
Typical turn-off time | < 40 ms |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Mains frequency | 50/60 Hz |
Load current range | 120 mA ... 400 mA |
Acknowledge output | |
Note | Confirmation 01: floating changeover contact |
Contact switching type | 1 changeover contact |
Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) |
2 A (24 V (DC13)) |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 107 mm |
Depth | 114 mm |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
ATEX | |
Identification | II (2) G |
II (2) D | |
Certificate | PTB 07 ATEX 3145 |
UL approval | |
Certificate | NLDX.E228652 |
Standards/regulations | |
Standards/regulations | DIN EN 50178 |
EN 60947 | |
Power station requirements | |
Standards/regulations | DWR 1300/ZXX01/DD/7080.8d |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | can be aligned with spacing = 20 mm |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2297824 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | DK7422 |
GTIN | 4046356361965 |
Weight per piece (including packing) | 270.8 g |
Weight per piece (excluding packing) | 247.3 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BRIDGE- 3 - Bridge 2900747
-
BRIDGE- 4 - Bridge 2900748
-
BRIDGE- 5 - Bridge 2900749
-
BRIDGE- 6 - Bridge 2900750
-
BRIDGE- 7 - Bridge 2900751
-
BRIDGE- 8 - Bridge 2900752
-
BRIDGE- 9 - Bridge 2900753
-
BRIDGE-10 - Bridge 2900754
-
BRIDGE- 2-3M - Bridge 2901543
-
BRIDGE- 3-3M - Bridge 2901656
-
BRIDGE- 4-3M - Bridge 2901659
-
BRIDGE- 5-3M - Bridge 2901545
-
BRIDGE- 6-3M - Bridge 2901697
-
BRIDGE- 7-3M - Bridge 2901698
-
BRIDGE- 8-3M - Bridge 2901700
-
BRIDGE- 9-3M - Bridge 2901701
-
BRIDGE-10-3M - Bridge 2901702
-
BRIDGE- 2-1M - Bridge 2901542
-
BRIDGE- 3-1M - Bridge 2901655
-
BRIDGE- 4-1M - Bridge 2901658
-
BRIDGE- 5-1M - Bridge 2901544
-
BRIDGE- 6-1M - Bridge 2901649
-
BRIDGE COVER - Covering hood 2906240
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520