VC-MEMV-S2
-
Housing
1884652
Box mounting base, made of metal, EMC-coated type 2, number of modules 3, cable screw connection Pg21
Product details
| General | When using fiber optics, the bending radii of the cable manufacturers must be observed. |
| Product type | Panel mounting base |
| Type | VC2 |
| No. of cable outlets | 1 |
| Number of module slots | 3 |
| Type of the screw connection | Pg21 |
| Shielded | yes |
| Cable outlet | lateral |
| Dimensional drawing |
|
| Width | 36.4 mm |
| Height | 55 mm |
| Length | 77.6 mm |
| Thread type on seal side | Pg21 |
| Color | nickel |
| Seal material | EPDM, conductive |
| Housing material | Die-cast zinc |
| Housing surface material | nickel-plated |
| Mechanical data | |
| Type of the screw connection | Pg21 |
| Locking type | Nut |
| Ambient conditions | |
| Degree of protection | IP65/IP66/IP67 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1884652 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | ABLADB |
| GTIN | 4017918164683 |
| Weight per piece (including packing) | 455.65 g |
| Weight per piece (excluding packing) | 455.65 g |
| Customs tariff number | 85389006 |
| Country of origin | PL |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VC-M-KV-PG21( 7-10,5) - Half screw connection 1853997
-
VC-M-KV-PG21( 9-13) - Half screw connection 1854006
-
VC-M-KV-PG21(11,5-15,5) - Half screw connection 1854035
-
VC-M-KV-PG21(14-18) - Half screw connection 1854048
-
VC-M-KV-PG21(17-20,5) - Half screw connection 1854051
-
VC-M-KV-PG21(20X 7) - Cable gland 1885305
-
VC-M-KV-PG21 1X6/2X9 - Cable gland 1885619
-
VC-M-KV-PG21- 1X8,5/1X12 - Half screw connection 1854970
-
VC-M-KV-PG21 2X6/2X8 - Cable gland 1885635
-
VC-M-KV-PG21 2X7,2/1X10,5 - Cable gland 1885648
-
VC-M-KV-PG21 3X7 - Cable gland 1885651
-
VC-M-KV-PG21 3X9 - Cable gland 1885664
-
VC-M-KV-PG21 4X6,5 - Cable gland 1885677
-
VC-M-KV-PG21 4X8 - Cable gland 1885680
Your advantages
Any position can be a PE contact
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520