UM-PRO-SKT-B72-L60-7035 - Housing set
1456975

Profile housing (PA), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 63.8 mm, height: 92.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 72 mm, length: 60 mm, PCB surface: 2950 mm2

Product details









Compatible products