HC-D 15-SML-52/O2M20
-
Housing
1604894
HEAVYCON box mounting base D 15, with single locking latch, height 52 mm, with support 2x M20
HEAVYCON box mounting base D 15, with single locking latch, height 52 mm, with support 2x M20
General | For contact inserts HC-D15, A10 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | D15 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M20 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 50 mm |
Height | 52 mm |
Length | 93 mm |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | Steel, galvanized |
Mechanical data | |
Type of the screw connection | 2x M20 |
Locking type | Latch |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1604894 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | AF7AAE |
GTIN | 4017918882860 |
Weight per piece (including packing) | 218.32 g |
Weight per piece (excluding packing) | 216.11 g |
Customs tariff number | 85389006 |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |