cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 150 A | 6 - 1/0 | ||
Multi-conductor connection | 600 V | 150 A | 8 - 6 | |
Use group C | ||||
600 V | 150 A | 6 - 1/0 | ||
Multi-conductor connection | 600 V | 150 A | 8 - 6 |
ATEX
Approval ID: KEMA98ATEX1786UEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0029UCCC
Approval ID: 2020322313000623UKCA-EX
Approval ID: DEKRA 21UKEX0307UUL Comp Hazloc CA US
Approval ID: UL US CA L 192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 150 A | 6 - 1/0 |