UKK 5-PE-1
-
Protective conductor terminal block
5036037
Protective conductor terminal block, number of connections: 4, connection method: Screw connection, 1st and 2nd level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product details
Product type | Ground terminal block |
Product family | UKK |
Number of connections | 4 |
Number of rows | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
1st and 2nd level | |
Connection method | Screw connection |
Screw thread | M3 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 0.6 ... 0.8 Nm |
Stripping length | 8 mm |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Width | 6.2 mm |
Height | 56 mm |
Depth on NS 32 | 67 mm |
Depth on NS 35/7,5 | 62 mm |
Depth on NS 35/15 | 69.5 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 5036037 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | 02 |
Product key | BE1224 |
GTIN | 4017918095857 |
Weight per piece (including packing) | 31.5 g |
Weight per piece (excluding packing) | 29.56 g |
Customs tariff number | 85369010 |
Country of origin | TR |
ECLASS
ECLASS-13.0 | 27250103 |
ECLASS-15.0 | 27250103 |
ETIM
ETIM 9.0 | EC000901 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
DP-UKK 3/5 BK - Spacer plate 2770833
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
Your advantages
Same shape and pitch as the feed-through terminal blocks
Universal protective conductor foot for mounting on NS 35... or NS 32... DIN rails (with the exception of NS 35/15‑2,3)
The offset levels offer unobstructed access to the lower connection level even when fully wired
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520