Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Terminal blocks
Feed-through terminal blocks, multi-conductor terminal blocks, and multi-level terminal blocks
BSLK 16 - Protective conductor terminal block
BSLK 16
-
Protective conductor terminal block
0810012
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Ground terminal block
Number of positions
1
Number of connections
2
Number of rows
1
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Electrical properties
Rated surge voltage
8 kV
Maximum power dissipation for nominal condition
0 W
Connection data
Number of connections per level
2
Connection method
Screw connection
Screw thread
M4
Note
Please observe the current carrying capacity of the DIN rails.
Tightening torque
1.5 ... 1.8 Nm
Stripping length
7 mm
Connection in acc. with standard
IEC 60947-7-2
Conductor cross-section rigid
0.5 mm² ... 16 mm²
Cross section AWG
20 ... 6 (converted acc. to IEC)
Conductor cross-section flexible
0.5 mm² ... 10 mm²
Conductor cross-section, flexible [AWG]
20 ... 8 (converted acc. to IEC)
Conductor cross-section flexible (ferrule without plastic sleeve)
0.5 mm² ... 10 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
0.5 mm² ... 10 mm²
Dimensions
Width
8 mm
Height
50 mm
Depth on NS 35/7,5
34 mm
Depth on NS 35/15
41.5 mm
Material specifications
Color
silver-colored
Flammability rating according to UL 94
V0
Insulating material group
I
Insulating material
PA
Mechanical properties
Mechanical data
Open side panel
Yes
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-60 °C ... 85 °C
Ambient temperature (storage/transport)
-25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Standards and regulations
Connection in acc. with standard
IEC 60947-7-2
Mounting
Mounting type
NS 35/7,5
NS 35/15
Commercial data
Item number
0810012
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
02
Product key
BE1221
GTIN
4017918007935
Weight per piece (including packing)
13.51 g
Weight per piece (excluding packing)
13.344 g
Customs tariff number
85369010
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27250103
ETIM
ETIM 9.0
EC000901
UNSPSC
UNSPSC 21.0
39121400
Approvals
EAC
Approval ID: KZ7500651131219505
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Where Can I Buy This Item?
Product Help