Test plug, without contact, nom. voltage: 400 V, color: gray
Product details
Number of positions
1
Pitch
8.2 mm
Number of rows
1
Nominal voltage
400 V AC/DC
Width
8.2 mm
Pitch
8.2 mm
Color
gray
Flammability rating according to UL 94
V0
Insulating material
PA
Mechanical data
Open side panel
Yes
Mounting type
Insertion in base strip
Item number
3069903
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
02
Weight per piece (excluding packing)
99.99 g
Country of origin
Country of origin will be provided upon delivery.
ECLASS
ECLASS-15.0
27250304
ECLASS-13.0
27250304
ETIM
ETIM 9.0
EC002555
UNSPSC
UNSPSC 21.0
39121410
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.