SACC-E-M12MS-8CON-SQ26/0,5
-
Flush-type connector
1514760
Sensor/Actuator flush-type plug, 8-pos., M12, A-coded, front/square flange mounting, with 0.5 m TPE litz wire, 8 x 0.25 mm2
Product details
Mounting type | Front mounting Square flange |
Product type | Circular connectors (device side) |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 66 GF |
Material for screw connection | Brass, nickel-plated |
Conductor material | Tin-plated Cu litz wires |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Max. conductor resistance | 80 mΩ/m |
Conductor connection | |
Connection method | Individual wires |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Cable length | 0.5 m |
Cable type | TPE litz wire |
Wire diameter incl. insulation | 1.15 mm ±0.07 mm |
Single wire, color | brown, blue, white, gray, pink, green, yellow, red |
Cable cross section | 0.25 mm² |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Material wire insulation | TPE |
Thickness, insulation | 0.21 mm |
Nominal voltage, cable | 300 V |
Test voltage, cable | 2000 V AC |
Cable resistance | ≤ 80 mΩ/m |
Cable insulation resistance | ≥ 20 MΩ*km |
Ambient temperature (operation) | -25 °C ... 90 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP54 |
IP54 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 90 °C (cable, fixed installation) |
Item number | 1514760 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | ABQYAA |
GTIN | 4017918938208 |
Weight per piece (including packing) | 31.97 g |
Weight per piece (excluding packing) | 31.4 g |
Customs tariff number | 85444104 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520