SACC-CI-M12FS-17CON-L90X
-
Contact carrier
1239454
Contact carrier, 17-position, Socket, angled, M12, A-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Signal |
Number of positions | 17 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 1.5 A |
Connection method | Wave soldering |
Status display | no |
Status display present | no |
Material Contact carrier | PA 6T |
Material Contact | CuZn |
Material Contact surface | Au |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M12 |
Coding | A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP67, when in locked state | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Type of packaging | Blister |
Item number | 1239454 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | 02 |
Product key | ABQAHS |
GTIN | 4063151432362 |
Weight per piece (including packing) | 6.924 g |
Weight per piece (excluding packing) | 5.237 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 FB - Screw plug 1555538
-
SACC-M12-SCO NUTX - Housing screw connection 1237399
-
SACC-DSIV-M12-NUTX - Housing screw connection 1239107
-
SACC-M12-SCO NUT L 90X - Housing screw connection 1237409
-
SACC-BP-F-M12/M15-6-THRX - Housing screw connection 1239056
-
SACC-BP-F-M12/M15-7-THRX - Housing screw connection 1239055
-
SACC-BP-F-M12/M15-6-THR SCOX - Housing screw connection 1239057
-
SACC-BP-F-M12/M15-7-THR SCOX - Housing screw connection 1237398
-
SACC-M12 NUT PRESSX - Housing screw connection 1237410
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
Your advantages
Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520