El contenido que está viendo se ha elaborado a la medida de México. Ver contenido de Estados Unidos | Seleccionar otro país

AI 0,75- 8 BU S1 - Ferrule
1200163

Ferrule, Dimensions according to DIN 46228-4, with color-coded plastic collars according to NF C 63-023:1994-02, for processing with the CRIMPFOX 4 in 1, Length contact range: 8 mm, sleeve length: 14 mm, color: blue, number of strips: 10, number of sleeves per strip: 50

Product details









Compatible products