DNV
Approval ID: TAE000014HcULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Screw connection | 600 V | 15 A | 26 - 10 | |
| Fast connection | 600 V | 15 A | 20 - 14 | |
| C | ||||
| Screw connection | 600 V | 15 A | 26 - 10 | |
| Fast connection | 600 V | 15 A | 20 - 14 | |