ECS-B-122X109-L-UV-V GY - Electronics housing
1054702

Snap-in locking vented enclosure of the ECS Family. IP66/IP67/IP68/IP69 rated when mated with associated faceplate. Color: Gray (7042), Width: 172 mm, Height: 116 mm, Depth: 64 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Housing design supports the installation of a range of PCB thicknesses for high application diversity
Integrated pressure compensation membrane for fluctuating ambient pressures
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications