FDX-20 series DIN rail distributor for Plug and Play connection, equipped with 2x LC Duplex couplings and 1x ODC 4-pos. socket, socket attached on the underside (upon request, the socket can also be attached on the top). Housing (2-part) prepared for DIN rail mounting through the rear-side adapter (this can also be mounted on the side)
FOC-PP-OS4S-LCD2-OM1
-
Distributor
1208054
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 4, material: Metal, connection method: ODC connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Product details
Product type | Network distributor box |
Type | Rail-mountable module |
Sensor type | Ethernet |
Number of positions | 4 |
Connection profile | LC-Duplex |
No. of conductors | 4 |
Number of module slots | 2 |
Number of slots | 4 |
Protective cover | yes |
Cable outlet | above and below |
Attenuation | ≤ 0.6 dB |
Transmission medium | FO |
Connection technology | |
Connection method | ODC connector |
Width | 40 mm |
Height | 130 mm |
Depth | 115 mm |
Housing | |
Housing width | 40 mm |
Mechanical characteristics | |
Ferrule diameter | 1.25 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Metal |
Housing surface material | Powder-coated, gray (metal housing) |
Cable type | Multimode fiberglass |
Cable type | Fan out |
External cable diameter | ≤ 12.00 mm (of 6 mm) |
6 mm ... 12 mm | |
Individual wire diameter | 2 mm |
FO cable | |
Number of fibers | 4 |
Fiber | GOF |
Fiber type | Multimode fiberglass 62.5/125 µm |
Transmission medium | FO |
Attenuation | ≤ 0.6 dB |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Mounting type | DIN rail mounting |
Assembly note | Option for flexible replugging of DIN rail adapter |
Item number | 1208054 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | ABNHAC |
GTIN | 4063151275396 |
Weight per piece (including packing) | 548.6 g |
Weight per piece (excluding packing) | 465.741 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170113 |
ETIM
ETIM 9.0 | EC001130 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-OP4S-OP4S-GL01/20 - Connecting cable 1415347
-
FOC-OP4S-OP4S-GL01/30 - Connecting cable 1419734
-
FOC-OP4S-OP4S-GL01/40 - Connecting cable 1415348
-
FOC-OP4S-OP4S-GL01/50 - Connecting cable 1419738
-
FOC-OP4S-OP4S-GL01/100 - Connecting cable 1415352
-
FOC-OP4S-OP4S-GL01/160 - Connecting cable 1421831
-
FOC-OP4S-OP4S-GL01/200 - Connecting cable 1421839
-
FOC-FR19:1U-OS4S-LCD2-OM1 - 19" mounting frame 1076661
-
FOC-FR19:1U-2OS4S-LCD4-OM1 - 19" mounting frame 1076851
-
FOC-LC:PA-LC:PA-OM1:D01/0.5 - FO patch cable 1144197
-
FOC-LC:PA-LC:PA-OM1:D01/1 - FO patch cable 1146497
-
FOC-LC:PA-LC:PA-OM1:D01/2 - FO patch cable 1146505
-
FOC-LC:PA-LC:PA-OM1:D01/3 - FO patch cable 1111843
-
FOC-LC:PA-LC:PA-OM1:D01/5 - FO patch cable 1146514
-
FOC-LC:PA-LC:PA-OM1:D01/10 - FO patch cable 1146520
-
FOC-OP4S-OP4S-GL01/60 - Connecting cable 1415349
-
FOC-OP4S-OP4S-GL01/70 - Connecting cable 1419744
-
FOC-OP4S-OP4S-GL01/80 - Connecting cable 1415350
-
FOC-OP4S-OP4S-GL01/90 - Connecting cable 1419748
-
FOC-OP4S-OP4S-GL01/110 - Connecting cable 1419750
-
FOC-OP4S-OP4S-GL01/120 - Connecting cable 1419751
-
FOC-OP4S-OP4S-GL01/130 - Connecting cable 1421825
-
FOC-OP4S-OP4S-GL01/140 - Connecting cable 1421827
-
FOC-OP4S-OP4S-GL01/150 - Connecting cable 1421829
-
FOC-OP4S-OP4S-GL01/170 - Connecting cable 1421833
-
FOC-OP4S-OP4S-GL01/180 - Connecting cable 1421835
-
FOC-OP4S-OP4S-GL01/190 - Connecting cable 1421837
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520