SACB-6/12-M23 P12
-
Distributor box
1491730
Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no
Product details
Compatible products
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Fast, secure installation of connectors with the push-pull fast-locking system in accordance with IEC 61076-2-010
Save space: distributor box with double occupancy for two sensors in one slot