PTFIX 18X4-G RD - Distribution block
3273970

Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 32 A, number of connections: 18, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: red

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Flexible use, thanks to DIN rail and direct mounting
Space-saving, thanks to the compact design
Space-saving potential distribution, thanks to compact micro potential distributors