VDE Zeichengenehmigung
Approval ID: 330887-TL3-1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 20 A | 0.5 - 2.5 |
UL Listed
Approval ID: E221474-20240312Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A |
cUL Listed
Approval ID: E221474-20240312Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 20 A |