LS-EMLP-V4A (140X100) 1
   - 
  Device marker
    
      1207052
      
      
    
  
      Product details
| Product type | Gerätemarker | 
| Marking | |
| Number of individual labels | 1 | 
| Identification technology | Direct laser marking | 
| Width | 140.00 mm | 
| Height | 100.00 mm | 
| Depth | 0.75 mm | 
| RoHS compliant | yes | 
| Adhesive strength | 250 µm | 
| Adhesive | Acrylic | 
| Color | silver-colored | 
| Material | V4A (1.4404; AISI 316L) | 
| Components | free from silicone, halogen, and cadmium | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 240 h | 
| Temperature for testing | 250 °C | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 225 °C (250 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 (following) | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 250 °C | 
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % | 
| Shelf life | 12 months | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | adhesive | 
| Item number | 1207052 | 
| Packing unit | 5 pc | 
| Minimum order quantity | 5 pc | 
| Sales key | 02 | 
| Product key | BG241D | 
| GTIN | 4063151274368 | 
| Weight per piece (including packing) | 148.5 g | 
| Weight per piece (excluding packing) | 140 g | 
| Customs tariff number | 73269098 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27281103 | 
| ECLASS-15.0 | 27281103 | 
ETIM
| ETIM 9.0 | EC001288 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Stainless steel stick-on device marking
        Easy-to-clean and permanent identification that also meets stringent hygiene requirements
        High resistance to corrosion, acids, and temperatures
        PHOENIX CONTACT S.A de C.V.
        
        Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520