SACC-DSI-M12FSD-4CON-M16 SH - Device connector rear mounting
1441875

Device connector rear mounting, 4-position, Socket, straight, M12-SPEEDCON, coding: D, Rear mounting, M16 x 1.5, Wave soldering, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact