SOR INT FINEPITCH FAMILY
-
Design kit
1379047
Design kit
Product details
-
-
FP 0,8/ 12-MV-SH 2,65 - SMD male connector, shielded 1043731
-
FP 0,8/ 12-MV-SH 7,15 - SMD male connector, shielded 1154004
-
FP 0,8/ 12-MV-SH 8,65 - SMD male connector, shielded 1154119
-
FP 0,8/ 12-FV-SH 10,85 - SMD female connector shielded 1154031
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 12-FV-SH 7,85 - SMD female connector shielded 1043682
-
FQ 1,27D/ 10-PV- 160-1-BR - Pin strip 1156861
-
FQ 1,27D/ 10-SV- 490-1-BR - Female strip 1156833
-
FP 0,8/ 12-MH-SH - SMD male connector, shielded 1043791
-
FP 0,8/ 12-FH-SH - SMD female connector shielded 1043722
-
FQ 2,54D/ 10-PV- 380-1-BT - Pin strip 1156914
-
FQ 2,54D/ 10-SV-1020-1-BT - Female strip 1156886
-
FP 0,8/ 12-MV 1,15 - SMD male connectors 1061725
-
FP 0,8/ 12-MV 2,65 - SMD male connectors 1061696
-
FP 0,8/ 12-MV 7,15 - SMD male connectors 1154017
-
FP 0,8/ 12-MV 8,65 - SMD male connectors 1154012
-
FP 0,8/ 12-FV 10,85 - SMD female connectors 1154128
-
FP 0,8/ 12-FV 4,85 - SMD female connectors 1061643
-
FP 0,8/ 12-FV 7,85 - SMD female connectors 1061580
-
FQ 2,54D/ 10-PH-1-BT - Pin strip 1156939
-
FQ 2,54D/ 10-SH-0-BT - Female strip 1156901
-
FS 0,635/ 20-MV-R- 5,0 - SMD male connectors 1332120
-
FS 0,635/ 20-MV-R- 8,0 - SMD male connectors 1332124
-
FS 0,635/ 20-MV-R- 9,0 - SMD male connectors 1332195
-
FS 0,635/ 20-FV-R- 4,0 - SMD female connectors 1331962
-
FS 0,635/ 20-FV-R-10,0 - SMD female connectors 1334089
-
FP 0,8/ 12-MH - SMD male connectors 1104548
-
FP 0,8/ 12-FH - SMD female connectors 1104540
Product type | Design kit |
Item number | 1379047 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AASAFB |
GTIN | 4063151747855 |
Weight per piece (including packing) | 744 g |
Weight per piece (excluding packing) | 663 g |
Country of origin | CN |
ECLASS
ECLASS-15.0 | 27469090 |
ECLASS-13.0 | 27469090 |
ETIM
ETIM 9.0 | EC002943 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520