DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via GB/T vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX SGBC-DC250-6,0MCS00P
-
DC charging cable
1755443
CHARX connect standard, GB/T, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6 m, straight, with protective cap, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, GB/T 20234.1-2015, GB/T 20234.3-2015, for charging electric vehicles (EV) with direct current (DC)
Product details
Compatible products
Your advantages
Robust and durable design for particularly high availability under harsh conditions
Freely controllable LED strip for intuitive status display in your company colors
Optional Boost Mode allows higher charging powers up to 500 kW for a short period
Optional S1 switch for implementing customer-specific applications
With custom housing color, customer logo, and alternative temperature sensor technology on request
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001