Outside/inside Ø (mm): 4 mm2: 5/3; 6 mm2: 5.5/3.8; 10 mm2: 6/4.5
CF 500/DIE RCT 10-2
-
Crimp insert
1212246
Die for CF 500 automatic crimping device, for tubular cable lugs 4 mm2 ... 10 mm2, 4 mm2: outer Ø 5 mm, inner Ø 3 mm, 6 mm2: outer Ø 6.5 mm, inner Ø 3.8 mm, 10 mm2: outer Ø 6 mm, inner Ø 4.5 mm
This product needs further products for operation.
Mandatory accessories