Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately
Product type
Circular connectors (device side)
Item number
1603238
Packing unit
40 pc
Minimum order quantity
40 pc
Sales key
02
Product key
ABRAFL
GTIN
4046356382496
Weight per piece (including packing)
31.75 g
Weight per piece (excluding packing)
31.75 g
Customs tariff number
85366990
Country of origin
DE
UNSPSC
UNSPSC 21.0
39121413
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.