CR-10TP0,06-1,00/HYB/SIG - Crimp contact
1680546

Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.06 mm2 ... 1 mm2, contact material: CuZn

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring