CK9,5-ED-35,00F AG
-
Crimp contact
1682082
Crimp contact, series: HC-M-...-70, Socket, turned, contact diameter: 9.5 mm, connection cross section: 35 mm2 ... 35 mm2, AWG 2...2 , contact material: Cu alloy