CK6,0-ED-10,00M PE DCC AG - Crimp contact
1559526

Crimp contact, contact diameter: 6 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 10 mm2 ... 10 mm2, AWG 8 ... 8

Product details