CK2,5-ED-2,50ST AG
-
Crimp contact
1663611
Crimp contact, contact diameter: 2.5 mm, turned, Pin, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14