CK2,5-ED-1,50F AG
-
Crimp contact
1273609
Crimp contact, contact diameter: 2.5 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16